10 Revision History
Changes from December 7, 2021 to October 9, 2026 (from Revision C (December 2021) to Revision D (October 2026))
- Changed VT+ limits at 2V VCC from 0.7V (min), 1.5V (max) to 1.13V (min), 1.37V (max) Go
- Added VT+ typical values at 2V VCC
Go
- Changed VT+ limits at 4.5V VCC from 1.7V (min), 3.15V (max) to 2.31V (min), 2.66V (max) Go
- Added VT+ typical values at 4.5V VCC
Go
- Changed VT+ limits at 6V VCC from 2.1V (min), 4.2V (max) to 2.99V (min), 3.44V (max) Go
- Added VT+ typical values at 6V VCC
Go
- Changed VT- limits at 2V VCC from 0.3V (min), 1.0V (max) to 0.55V (min), 0.71V (max)Go
- Added VT- typical values at 2V VCC
Go
- Changed VT- limits at 4.5V VCC from 0.9V (min), 2.2V (max) to 1.21V (min), 1.50V (max) Go
- Added VT- typical values at 4.5V VCC
Go
- Changed VT- limits at 6V VCC from 1.2V (min), 3.0V (max) to 1.56V (min), 1.99V (max)Go
- Added VT- typical values at 6V VCC
Go
- Changed ΔVT limits at 2V VCC from 0.2V (min), 1.0V (max) to 0.54V (min), 0.71V (max)Go
- Added ΔVT typical values at 2V VCC
Go
- Changed ΔVT limits at 4.5V VCC from 0.4V (min), 1.4V (max) to 0.94V (min), 1.27V (max)Go
- Added ΔVT typical values at 4.5V VCC
Go
- Changed ΔVT limits at 6V VCC from 0.6V (min), 1.6V (max) to 1.20V (min), 1.57V (max)Go
- Added ΔVT typical values at 6V VCC
Go
Changes from Revision B (January 2021) to Revision C (December 2021)
- Added DYY package information to Device Information
Go
- Added DYY package to Thermal Information tableGo