SCLS837A September 2020 – October 2026 SN74HCS365
PRODUCTION DATA
This device includes wettable flanks for at least one package. See the Features section on the front page of the datasheet where packages include this feature.
Wettable flanks help improve side wetting after soldering, which makes QFN packages easier to inspect with automatic optical inspection (AOI). As shown in Figure 7-3, a wettable flank can be dimpled or step-cut to provide additional surface area for solder adhesion which assists in reliably creating a side fillet. See the mechanical drawing for additional details.