SCLS838A October 2020 – October 2026 SN74HCS367
PRODUCTION DATA
Figure 4-1 D or PW
Package
Figure 4-2 WBQB Package| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| SOIC or TSSOP NO. | NAME | ||
| 1 | 1OE | I | Bank 1, output enable, active low |
| 2 | 1A1 | I | Bank 1, channel 1 input |
| 3 | 1Y1 | O | Bank 1, channel 1 output |
| 4 | 1A2 | I | Bank 1, channel 2 input |
| 5 | 1Y2 | O | Bank 1, channel 2 output |
| 6 | 1A3 | I | Bank 1, channel 3 input |
| 7 | 1Y3 | O | Bank 1, channel 3 output |
| 8 | GND | — | Ground |
| 9 | 1Y4 | O | Bank 1, channel 4 output |
| 10 | 1A4 | I | Bank 1, channel 4 input |
| 11 | 2Y1 | O | Bank 2, channel 1 output |
| 12 | 2A1 | I | Bank 2, channel 1 input |
| 13 | 2Y2 | O | Bank 2, channel 2 output |
| 14 | 2A2 | I | Bank 2, channel 2 input |
| 15 | 2OE | I | Bank 2, output enable, active low |
| 16 | VCC | — | Positive supply |
| Thermal Pad(2) | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply. | |