SCLS787B January 2020 – October 2026 SN74HCS7002
PRODUCTION DATA
This device contains four independent 2-input NOR Gates with Schmitt-trigger inputs. Each gate performs the Boolean function Y = A + B in positive logic.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
|---|---|---|
| SN74HCS7002PWR | TSSOP (14) | 5.00mm × 4.40mm |
Benefits of Schmitt-Trigger Inputs