SCES341F september 2000 – july 2023 SN74LV27A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
These triple 3-input positive-NOR gates are designed for 2-V to 5.5-V VCC operation.
The SN74LV27A devices perform the Boolean function Y = A + B + C in positive logic.
These devices are fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the devices when they are powered down.
PART NUMBER | PACKAGE1 | PACKAGE SIZE2 |
---|---|---|
SN74LV27A | DGV (TVSOP, 14) | 3.60 mm x 6.4 mm |
D (SOIC, 14) | 8.65 mm x 6 mm | |
NS (SO, 14) | 10.20 mm x 7.8 mm | |
DB (SSOP, 14) | 6.20 mm x 7.8 mm | |
PW (TSSOP, 14) | 5.00 mm x 6.4 mm |