SCLS986 November 2023 SN74LV2T74-EP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | DESCRIPTION | CONDITION | VCC | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
tw | Pulse Duration | PRE or CLR low | 1.8 V | 9 | nS | |
tw | Pulse Duration | CLK high or low | 1.8 V | 9 | nS | |
tsu | Setup time before CLK↑ | Data | 1.8 V | 9 | nS | |
tsu | Setup time before CLK↑ | PRE or CLR inactive | 1.8 V | 7 | nS | |
th | Hold time | Data after CLK↑ | 1.8 V | 0.5 | nS | |
tw | Pulse Duration | PRE or CLR low | 2.5 V | 8 | nS | |
tw | Pulse Duration | CLK high or low | 2.5 V | 8 | nS | |
tsu | Setup time before CLK↑ | Data | 2.5 V | 8 | nS | |
tsu | Setup time before CLK↑ | PRE or CLR inactive | 2.5 V | 6 | nS | |
th | Hold time | Data after CLK↑ | 2.5 V | 0.5 | nS | |
tw | Pulse Duration | PRE or CLR low | 3.3 V | 7 | nS | |
tw | Pulse Duration | CLK high or low | 3.3 V | 7 | nS | |
tsu | Setup time before CLK↑ | Data | 3.3 V | 7 | nS | |
tsu | Setup time before CLK↑ | PRE or CLR inactive | 3.3 V | 5 | nS | |
th | Hold time | Data after CLK↑ | 3.3 V | 0.5 | nS | |
tw | Pulse Duration | PRE or CLR low | 5.0 V | 5 | nS | |
tw | Pulse Duration | CLK high or low | 5.0 V | 5 | nS | |
tsu | Setup time before CLK↑ | Data | 5.0 V | 5 | nS | |
tsu | Setup time before CLK↑ | PRE or CLR inactive | 5.0 V | 3 | nS | |
th | Hold time | Data after CLK↑ | 5.0 V | 0.5 | nS |