SCLS949 august 2023 SN74LV595B-EP
PRODUCTION DATA
| TA = 25°C | TA = −55°C TO 125°C | UNIT | |||||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||
| tw | Pulse duration | SRCLK high or low | 5 | 6 | ns | ||
| RCLK high or low | 5 | 6 | |||||
| SRCLR low | 5.2 | 6.2 | |||||
| tsu | Setup time | SER before SRCLK↑ | 3 | 4 | ns | ||
| SRCLK↑ before RCLK↑(1) | 5 | 6 | |||||
| SRCLR low before RCLK↑ | 5 | 6 | |||||
| SRCLR high (inactive) before SRCLK↑ | 2.5 | 3.5 | |||||
| th | Hold time | SER after SRCLK↑ | 2 | 3 | ns | ||
Figure 6-1 Timing Diagram