SCLS936 august 2023 SN74LV6T07-Q1
PRODUCTION DATA
| Spec | Description | Condition | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| VCC | Supply voltage | 1.65 | 5.5 | V | |
| VI | Input voltage | 0 | 5.5 | V | |
| VO | Output voltage in the high-impedance state | 0 | 5.5 | V | |
| VO | Output voltage in the active state | 0 | VCC | V | |
| VIH | High-level input voltage | VCC = 1.65 V to 2 V | 1.1 | V | |
| VCC = 2.25 V to 2.75 V | 1.28 | ||||
| VCC = 3 V to 3.6 V | 1.45 | ||||
| VCC = 4.5 V to 5.5 V | 2 | ||||
| VIL | Low-Level input voltage | VCC = 1.65 V to 2 V | 0.5 | V | |
| VCC = 2.25 V to 2.75 V | 0.65 | ||||
| VCC = 3 V to 3.6 V | 0.75 | ||||
| VCC = 4.5 V to 5.5 V | 0.85 | ||||
| IO | Output current | VCC = 1.65 V to 2 V | 3 | mA | |
| VCC = 2.25 V to 2.75 V | 7 | ||||
| VCC = 3.3 V to 5.0 V | 15 | ||||
| Δt/Δv | Input transition rise or fall rate | 20 | ns/V | ||
| TA | Operating free-air temperature | –40 | 125 | °C | |