SCLS987D September 2023 – March 2024 SN74LV8T594-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Function Table lists the functional modes of the SN74LV8T594-Q1.
INPUTS(1) | FUNCTION | ||||
---|---|---|---|---|---|
SER | SRCLK | SRCLR | RCLK | RCLR | |
X | X | X | X | L | Output register is cleared; all values set to low state. |
X | X | L | X | X | Shift register is cleared; all values set to low state. |
L | ↑ | H | X | X | First bit of the internal shift register set to
low state. Each subsequent register stores the data from the previous register. |
H | ↑ | H | X | X | First bit of the internal shift register set to
high state. Each subsequent register stores the data from the previous register. |
X | L, H, ↓ | H | ↑ | X | Values from internal shift register are loaded
into the output register Internal shift register values are not modified. |
L | ↑(2) | H | ↑(2) | H | Values from the internal shift register are
loaded into the output register, then the first bit of the
internal shift register is set to the low state. Each subsequent shift register stores the data from the previous register. |
H | ↑(2) | H | ↑(2) | H | Values from the internal shift register are
loaded into the output register, then the first bit of the
internal shift register is set to the high state. Each subsequent shift register stores the data from the previous register. |
Latch or Register | Power-Up State(1) |
---|---|
Internal shift registers (A — H) | L |
Output registers (QA — QH) | L |