SCAS339S March   1994  – February 2017 SN74LVC126A
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
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. Parameter Measurement Information
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
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Parameter Measurement Information

SN74LVC126A pmi_01_cas339.gif Figure 2. Load Circuit

Table 1. Timing Test Conditions

TEST S1
tPLH and tPHL Open
tPLZ and tPZL VLOAD
tPHZ and tPZH GND

Table 2. Electrical Characteristics Test Conditions

VCC INPUTS VM VLOAD CL RL VΔ
VI tr/tf
1.8 V ± 0.15 V VCC ≤2 ns VCC/2 2 × VCC 30 pF 1 kΩ 0.15 V
2.5 V ± 0.2 V VCC ≤2 ns VCC/2 2 × VCC 30 pF 500 Ω 0.15 V
2.7 V 2.7 V ≤2.5 ns 1.5 V 6 V 50 pF 500 Ω 0.3 V
3.3 V ± 0.3 V 2.7 V ≤2.5 ns 1.5 V 6 V 50 pF 500 Ω 0.3 V
SN74LVC126A pmi_02_cas339.gif Figure 3. Voltage Waveforms,
Pulse Duration
SN74LVC126A pmi_03_cas339.gif Figure 4. Voltage Waveforms,
Setup and Hold Times
SN74LVC126A pmi_04_cas339.gif Figure 5. Voltage Waveforms, Propagation Delay Times Inverting and Noninverting Outputs
SN74LVC126A pmi_05_cas339.gif
CL includes probe and jig capacitance.
Waveform 1 is for an output with internal conditions such that the output is low, except when disables by the output control. Waveform 2 is for an output with internal conditions such that the output is high, except when disabled by the output control.
All input pulses are supplied by generators having the following characteristics: PRR ≤ 10 MHz, ZO = 50 Ω.
The outputs are measured one at a time, with one transition per measurement.
tPLZ and tPHZ are the same as tdis.
tPZL and tPZH are the same as ten.
tPLH and tPHL are the same as tpd.
All parameters and waveforms are not applicable to all devices.
Figure 6. Voltage Waveforms, Enable and Disable Times Low- and High-Level Enabling