SLVSJJ4 October 2025 SN74LVC1G09B-Q1
ADVANCE INFORMATION
In this application, two 2-input AND gates, SN74LVC1G09B-Q1, combine to produce a 4-input AND gate function as shown in the Section 8.2 diagram.
The SN74LVC1G09B-Q1 directly controls the RESET pin of a motor controller. The controller requires four input signals to all be HIGH before being enabled; disable in the event that any one signal goes LOW. The 4-input AND gate function combines the four individual reset signals into a single active-low reset signal.