SLVSMU8 October 2026 SN74LVC1G19B-Q1
PRODUCTION DATA
The SN74LVC1G19B-Q1 contains a decoder/demultiplexer. When the E input is high, the discoder is disabled and both outputs will be high. When the E input is low, the A input selects which output will be low.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
|---|---|---|---|
| SN74LVC1G19B-Q1 | |||
| DCK (SC70, 6) | 2.0mm × 2.1mm | 2.0mm × 1.25mm |