SCES219V April 1999 – August 2015 SN74LVC1G32
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The SN74LVC1G32 device contains one 2-input positive OR gate device and performs the Boolean function
. This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
The DPW package technology is a major breakthrough in IC packaging. Its tiny 0.64 mm square footprint saves significant board space over other package options while still retaining the traditional manufacturing friendly lead pitch of 0.5 mm.
| INPUTS | OUTPUT Y |
|
|---|---|---|
| A | B | |
| H | X | H |
| X | H | H |
| L | L | L |