Refer to the PDF data sheet for device specific package drawings
7.3.4 Clamp Diode Structure
Figure 7-1 shows the inputs
and outputs to this device have negative clamping diodes only.
CAUTION: Voltages beyond the
values specified in the Absolute Maximum Ratings table can cause damage to
the device. The input and output voltage ratings can be exceeded if the input and
output clamp-current ratings are observed.
Figure 7-1 Electrical Placement of
Clamping Diodes for Each Input and Output