SCES528F December 2003 – May 2017 SN74LVC1G373
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | –0.5 | 6.5 | V | |
| VI | Input voltage(2) | –0.5 | 6.5 | V | |
| VO | Voltage range applied to any output in the high-impedance or power-off state(2)(3) | –0.5 | 6.5 | V | |
| VO | Voltage range applied to any output in the high or low state(2)(3) | –0.5 | VCC + 0.5 | V | |
| IIK | Input clamp current | VI < 0 | –50 | mA | |
| IOK | Output clamp current | VO < 0 | –50 | mA | |
| IO | Continuous output current | ±50 | mA | ||
| Continuous current through VCC or GND | ±100 | mA | |||
| TJ | Absolute maximum Junction temperature | 150 | °C | ||
| Tstg | Storage temperature | –65 | 150 | °C | |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
| Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 | |||
| THERMAL METRIC(1) | SN74LVC1G373 | UNIT | |||
|---|---|---|---|---|---|
| DBV (SOT-23) | DCK (SC70) | YZP (DSBGA) | |||
| 6 PINS | 6 PINS | 6 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 219.8 | 255.2 | 131 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 189 | 121.9 | 1.3 | °C/W |
| RθJB | Junction-to-board thermal resistance | 65.8 | 58 | 22.6 | °C/W |
| ψJT | Junction-to-top characterization parameter | 67.3 | 7.2 | 5.2 | °C/W |
| ψJB | Junction-to-board characterization parameter | 65.2 | 57.3 | 22.6 | °C/W |
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP(1) | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VOH | IOH = –100 µA | 1.65 V to 5.5 V | VCC – 0.1 | V | |||
| IOH = –4 mA | 1.65 V | 1.2 | |||||
| IOH = –8 mA | 2.3 V | 1.9 | |||||
| IOH = –16 mA | 3 V | 2.4 | |||||
| IOH = –24 mA | 2.3 | ||||||
| IOH = –32 mA | 4.5 V | 3.8 | |||||
| VOL | IOL = 100 µA | 1.65 V to 5.5 V | 0.1 | V | |||
| IOL = 4 mA | 1.65 V | 0.45 | |||||
| IOL = 8 mA | 2.3 V | 0.3 | |||||
| IOL = 16 mA | 3 V | 0.4 | |||||
| IOL= 24 mA | TA = –40°C to 85°C | 0.55 | |||||
| TA = –40°C to 125°C | 0.65 | ||||||
| IOL= 32 mA | TA = –40°C to 85°C | 4.5 V | 0.55 | ||||
| TA = –40°C to 125°C | 0.65 | ||||||
| II | VI = 5.5 V or GND | 0 V to 5.5 V | ±1 | µA | |||
| IOZ | VO = 0 to 5.5 V | 3.6 V | ±5 | ||||
| Ioff | VI or VO = 5.5 V | 0 | ±10 | ||||
| ICC | VI = 5.5 V or GND, IO = 0 | 1.65 V to 5.5 V | 10 | ||||
| ΔICC | One input at VCC – 0.6 V, Other inputs at VCC or GND |
3 V to 5.5 V | 500 | ||||
| Ci | VI = VCC or GND | TA = –40°C to 85°C | 3.3 V | 3.5 | pF | ||
| Co | VO = VCC or GND | TA = –40°C to 85°C | 3.3 V | 6 | |||
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| tw | Pulse duration, LE high | 3 | ns | ||
| tsu | Setup time, data before LE↓ | VCC = 1.8 V ± 0.15 V | 2.4 | ||
| VCC = 2.5 V ± 0.2 V | 2 | ||||
| VCC = 3.3 V ± 0.3 V | 1.5 | ||||
| VCC = 5 V ± 0.5 V | 1.5 | ||||
| th | Hold time, data after LE↓ | VCC = 1.8 V ± 0.15 V | 2.5 | ||
| VCC = 2.5 V ± 0.2 V | 1.5 | ||||
| VCC = 3.3 V ± 0.3 V | 1.5 | ||||
| VCC = 5 V ± 0.5 V | 1.5 | ||||
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| tw | Pulse duration, LE high | 3 | ns | ||
| tsu | Setup time, data before LE↓ | VCC = 1.8 V ± 0.15 V | 2.9 | ||
| VCC = 2.5 V ± 0.2 V | 2.1 | ||||
| VCC = 3.3 V ± 0.3 V | 1.5 | ||||
| VCC = 5 V ± 0.5 V | 1.5 | ||||
| th | Hold time, data after LE↓ | VCC = 1.8 V ± 0.15 V | 3 | ||
| VCC = 2.5 V ± 0.2 V | 1.5 | ||||
| VCC = 3.3 V ± 0.3 V | 1.5 | ||||
| VCC = 5 V ± 0.5 V | 1.5 | ||||
| PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| tpd | D | Q | VCC = 1.8 V ± 0.15 V | 2 | 15 | ns |
| VCC = 2.5 V ± 0.2 V | 15 | 5 | ||||
| VCC = 3.3 V ± 0.3 V | 1 | 4 | ||||
| VCC = 5 V ± 0.5 V | 1 | 3.5 | ||||
| LE | VCC = 1.8 V ± 0.15 V | 2 | 15 | |||
| VCC = 2.5 V ± 0.2 V | 1.5 | 5 | ||||
| VCC = 3.3 V ± 0.3 V | 1 | 4 | ||||
| VCC = 5 V ± 0.5 V | 1 | 3.5 | ||||
| ten | OE | Q | VCC = 1.8 V ± 0.15 V | 2 | 12.5 | |
| VCC = 2.5 V ± 0.2 V | 1.5 | 4.5 | ||||
| VCC = 3.3 V ± 0.3 V | 1 | 4 | ||||
| VCC = 5 V ± 0.5 V | 1 | 2.5 | ||||
| tdis | OE | Q | VCC = 1.8 V ± 0.15 V | 2 | 14 | |
| VCC = 2.5 V ± 0.2 V | 1.5 | 7 | ||||
| VCC = 3.3 V ± 0.3 V | 1 | 7.9 | ||||
| VCC = 5 V ± 0.5 V | 1 | 5.3 |
| PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| tpd | D | Q | VCC = 1.8 V ± 0.15 V | 2 | 16 | ns |
| VCC = 2.5 V ± 0.2 V | 1.5 | 7.3 | ||||
| VCC = 3.3 V ± 0.3 V | 1 | 5.4 | ||||
| VCC = 5 V ± 0.5 V | 1 | 4 | ||||
| LE | VCC = 1.8 V ± 0.15 V | 2 | 16.3 | |||
| VCC = 2.5 V ± 0.2 V | 1.5 | 7.4 | ||||
| VCC = 3.3 V ± 0.3 V | 1 | 5.5 | ||||
| VCC = 5 V ± 0.5 V | 1 | 4 | ||||
| ten | OE | Q | VCC = 1.8 V ± 0.15 V | 2 | 13 | |
| VCC = 2.5 V ± 0.2 V | 1.5 | 6.3 | ||||
| VCC = 3.3 V ± 0.3 V | 1 | 5.1 | ||||
| VCC = 5 V ± 0.5 V | 1 | 3.7 | ||||
| tdis | OE | Q | VCC = 1.8 V ± 0.15 V | 2 | 17.4 | |
| VCC = 2.5 V ± 0.2 V | 1 | 5.9 | ||||
| VCC = 3.3 V ± 0.3 V | 1 | 6.5 | ||||
| VCC = 5 V ± 0.5 V | 1 | 4.6 |
| PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| tpd | D | Q | VCC = 1.8 V ± 0.15 V | 2 | 17 | ns |
| VCC = 2.5 V ± 0.2 V | 1.5 | 8 | ||||
| VCC = 3.3 V ± 0.3 V | 1 | 6 | ||||
| VCC = 5 V ± 0.5 V | 1 | 4.5 | ||||
| LE | VCC = 1.8 V ± 0.15 V | 2 | 17 | |||
| VCC = 2.5 V ± 0.2 V | 1.5 | 8 | ||||
| VCC = 3.3 V ± 0.3 V | 1 | 6 | ||||
| VCC = 5 V ± 0.5 V | 1 | 4.5 | ||||
| ten | OE | Q | VCC = 1.8 V ± 0.15 V | 2 | 13.5 | |
| VCC = 2.5 V ± 0.2 V | 1.5 | 7 | ||||
| VCC = 3.3 V ± 0.3 V | 1 | 5.5 | ||||
| VCC = 5 V ± 0.5 V | 1 | 4 | ||||
| tdis | OE | Q | VCC = 1.8 V ± 0.15 V | 2 | 18.4 | |
| VCC = 2.5 V ± 0.2 V | 1 | 6.2 | ||||
| VCC = 3.3 V ± 0.3 V | 1 | 6.8 | ||||
| VCC = 5 V ± 0.5 V | 1 | 5 | ||||
| ten | OE | Q | VCC = 1.8 V ± 0.15 V | 2 | 14 | |
| VCC = 2.5 V ± 0.2 V | 1.5 | 8.3 | ||||
| VCC = 3.3 V ± 0.3 V | 0.9 | 6.5 | ||||
| VCC = 5 V ± 0.5 V | 0.7 | 5.5 | ||||
| tdis | OE | Q | VCC = 1.8 V ± 0.15 V | 2 | 16 | |
| VCC = 2.5 V ± 0.2 V | 1.1 | 7.3 | ||||
| VCC = 3.3 V ± 0.3 V | 1.4 | 6 | ||||
| VCC = 5 V ± 0.5 V | 0.8 | 5.1 |
| PARAMETER | TEST CONDITIONS | TYP | UNIT | |||
|---|---|---|---|---|---|---|
| Cpd | Power dissipation capacitance | Outputs enabled | f = 10 MHz | VCC = 1.8 V | 19 | pF |
| VCC = 2.5 V | 19 | |||||
| VCC = 3.3 V | 19 | |||||
| VCC = 5 V | 20 | |||||
| Outputs disabled | VCC = 1.8 V | 3 | ||||
| VCC = 2.5 V | 3 | |||||
| VCC = 3.3 V | 3 | |||||
| VCC = 5 V | 4 | |||||