SCAS287V January   1993  – May 2024 SN54LVC74A , SN74LVC74A

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information: SN74LVC74A
    5. 5.5  Electrical Characteristics
    6. 5.6  Timing Requirements: SN54LVC74A
    7. 5.7  Timing Requirements: SN74LVC74A
    8. 5.8  Timing Requirements: SN74LVC74A, –40°C to 125°C and –40°C to 85°C
    9. 5.9  Switching Characteristics: SN54LVC74A
    10. 5.10 Switching Characteristics: SN74LVC74A
    11. 5.11 Switching Characteristics: SN74LVC74A, –40°C to 125°C and –40°C to 85°C
    12. 5.12 Operating Characteristics
    13. 5.13 Typical Characteristics
  7. Parameter Measurement Information
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
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|14
  • RGY|14
  • DB|14
  • PW|14
  • BQA|14
  • NS|14
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Supply voltage, VCC –0.5 6.5 V
Input voltage, VI(2) –0.5 6.5 V
Output voltage, VO(2)(3) –0.5 VCC + 0.5 V
Input clamp current, IIK VI < 0 –50 mA
Output clamp current, IOK VO < 0 –50 mA
Continuous output current, IO ±50 mA
Continuous current through VCC or GND ±100 mA
Storage temperature, Tstg –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
The input and output negative-voltage ratings may be exceeded if the input and output current ratings are observed.
The value of VCC is provided in Recommended Operating Conditions .