SCAS288Q January 1993 – May 2024 SN54LVC86A , SN74LVC86A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The 'LVC86A devices perform the Boolean function Y = A ⊕ B or Y = AB + A B in positive logic.
A common application is as a true/complement element. If one of the inputs is low, the other input is reproduced in true form at the output. If one of the inputs is high, the signal on the other input is reproduced inverted at the output.
Inputs can be driven from either 3.3V or 5V devices. This feature allows the use of these devices as down-translators in a mixed 3.3V/5V system environment.