SCES273I June 1999 – June 2026 SN74LVCZ240A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC = 2.7V | VCC = 3.3V ± 0.3V | UNIT | ||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||
| tpd | A or B | B or A | 7.5 | 1.3 | 6.5 | ns | |
| ten | OE | A or B | 9 | 1.1 | 8 | ns | |
| tdis | OE | A or B | 8 | 1.4 | 7 | ns | |