SLLS085C January 1977 – March 2024 SN75158
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS(1) | MIN | TYP(2) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIK | Input clamp voltage | VCC = MIN, | II = –12mA | –0.9 | –1.5 | V | |
VOH | High-level output voltage | VCC = MIN, VIH = 2V, |
VIL = 0.8V, IOH = –40mA |
2.4 | 3 | V | |
VOL | Low-level output voltage | VCC = MIN, VIH = 2V, |
VIL = 0.8V, IOH = 40mA |
0.2 | 0.4 | V | |
|VOD1| | Differential output voltage | VCC = MAX, | IO = 0 | 3.5 | 2 × VOD2 | V | |
|VOD2| | VCC = MIN, | RL = 100Ω, See Figure 6-1 |
3 | 3 | V | ||
ΔVOD | Change in magnitude of differential output voltage(3) | VCC = MIN, | RL = 100Ω, See Figure 6-1 |
±0.02 | ±0.4 | V | |
VOC | Common-mode output voltage(4) | VCC = MAX, | RL = 100Ω,
See Figure 6-1 |
1.8 | 3 | V | |
VCC = MIN, | 1.5 | 3 | |||||
ΔVOC | Change in magnitude of common-mode output voltage(3) | VCC = MIN or MAX, | RL = 100Ω, See Figure 6-1 |
±0.02 | ±0.4 | V | |
IO | Output current with power off | VCC = 0, | VO = 6V | 0.1 | 100 | μA | |
VO = –0.25V | –0.1 | –100 | |||||
VO = –0.25 to 6V | ±100 | ||||||
II | Input current at maximum input voltage | VCC = MAX, | VI = 5.5V | 1 | mA | ||
IIH | High-level input current | VCC = MAX, | VI = 2.4V | 40 | μA | ||
IIL | Low-level input current | VCC = MAX, | VI = 0.4V | –1 | –1.6 | mA | |
IOS | Short-circuit output current(5) | VCC = MAX, | –40 | –90 | –150 | mA | |
ICC | Supply current (both drivers) | VCC = MAX, TA = 25°C, |
Inputs grounded, No load |
37 | 50 | mA |