SLLS100C June 1984 – October 2022 SN75176A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The driver converts a TTL logic signal level to RS-422 and RS-485 compliant differential output. The TTL logic input, DE pin, can be used to turn the driver on and off.
INPUT D | ENABLE DE | DIFFERENTIAL OUTPUTS | |
---|---|---|---|
A | B | ||
H | H | H | L |
L | H | L | H |
X | L | Z | Z |