SLRS007C November   1986  – January 2015 SN754410

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Simplified Schematic
  5. Revision History
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 Recommended Operating Conditions
    3. 7.3 Thermal Information
    4. 7.4 Electrical Characteristics
    5. 7.5 Switching Characteristics
    6. 7.6 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 High Current, High Voltage Outputs
      2. 9.3.2 TTL Compatible Inputs
    4. 9.4 Device Functional Modes
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Application Curves
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Trademarks
    2. 13.2 Electrostatic Discharge Caution
    3. 13.3 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • NE|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • 1-A Output-Current Capability Per Driver
  • Applications Include Half-H and Full-H Solenoid Drivers and Motor Drivers
  • Designed for Positive-Supply Applications
  • Wide Supply-Voltage Range of 4.5 V to 36 V
  • TTL- and CMOS-Compatible High-Impedance Diode-Clamped Inputs
  • Separate Input-Logic Supply
  • Thermal Shutdown
  • Internal ESD Protection
  • Input Hysteresis Improves Noise Immunity
  • 3-State Outputs
  • Minimized Power Dissipation
  • Sink/Source Interlock Circuitry Prevents Simultaneous Conduction
  • No Output Glitch During Power Up or Power Down
  • Improved Functional Replacement for the SGS L293

2 Applications

  • Stepper Motor Drivers
  • DC Motor Drivers
  • Latching Relay Drivers

3 Description

The SN754410 is a quadruple high-current half-H driver designed to provide bidirectional drive currents up to 1 A at voltages from 4.5 V to 36 V. The device is designed to drive inductive loads such as relays, solenoids, DC and bipolar stepping motors, as well as other high-current/high-voltage loads in positive-supply applications.

All inputs are compatible with TTL-and low-level CMOS logic. Each output (Y) is a complete totem-pole driver with a Darlington transistor sink and a pseudo-Darlington source. Drivers are enabled in pairs with drivers 1 and 2 enabled by 1,2EN and drivers 3 and 4 enabled by 3,4EN. When an enable input is high, the associated drivers are enabled and their outputs become active and in phase with their inputs. When the enable input is low, those drivers are disabled and their outputs are off and in a high-impedance state. With the proper data inputs, each pair of drivers form a full-H (or bridge) reversible drive suitable for solenoid or motor applications.

A separate supply voltage (VCC1) is provided for the logic input circuits to minimize device power dissipation. Supply voltage VCC2 is used for the output circuits.

The SN754410 is designed for operation from −40°C to 85°C.

Device Information(1)

PART NUMBER PACKAGE (PIN) BODY SIZE (NOM)
SN754410 PDIP (16) 19.80 mm × 6.35 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

4 Simplified Schematic

logic_slrs007.gif