SLLSE81A March 2011 – March 2016 SN75LVCP600S
PRODUCTION DATA.
PIN | I/O TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
HIGH SPEED DIFFERENTIAL I/O | |||
3 | RX+ | I, CML | Noninverting and inverting CML differential inputs. These pins are tied to an internal voltage bias by dual termination-resistor circuit. |
4 | RX– | I, CML | |
8 | TX+ | O, VML | Noninverting and inverting VML differential outputs. These pins are tied to an internal voltage bias by dual termination-resistor circuit. |
7 | TX– | O, VML | |
CONTROL PINS | |||
5 | EQ | I, LVCMOS | Selects equalization settings per Table 1. Internally tied to GND |
9 | DE | I, LVCMOS | Selects de-emphasis settings per Table 1. Internally tied to GND |
1 | MODE | I, LVCMOS | Selects SATA or SAS output levels per Table 1. Internally tied to GND |
10 | SQ_TH | I, LVCMOS | Selects squelch threshold settings per Table 1. Internally tied to GND |
POWER | |||
2 | VCC | Power | Positive supply must be 3.3 V ±10% |
6 | GND | Power | Supply ground |