SBASB79 November 2024 TAA3020
PRODUCTION DATA
Figure 6-37 shows the magnitude response and Figure 6-38 shows the pass-band ripple and phase deviation for a decimation filter with a sampling rate of 176.4 kHz to 192 kHz. Table 6-43 lists the specifications for a decimation filter with a 176.4-kHz to 192-kHz sampling rate.
Figure 6-59 Ultra-Low-Latency Decimation Filter Magnitude Response
Figure 6-60 Ultra-Low-Latency Decimation Filter Pass-Band Ripple and Phase
Deviation| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Pass-band ripple | Frequency range is 0 to 0.463 × fS | –0.03 | 0.03 | dB | |
| Stop-band attenuation | Frequency range is 0.6 × fS onwards | 85.6 | dB | ||
| Group delay or latency | Frequency range is 0 to 0.085 × fS | 3.7 | 1/fS | ||
| Group delay deviation | Frequency range is 0 to 0.085 × fS | –0.024 | 0.024 | 1/fS | |
| Phase deviation | Frequency range is 0 to 0.085 × fS | –0.12 | 0.18 | Degrees |