SLASFC0A December 2023 – January 2025 TAD5112
PRODUCTION DATA
At TA = 25°C, AVDD = 3.3V, IOVDD = 3.3V, fIN = 1kHz sinusoidal signal, fS = 48kHz, 32-bit audio data, BCLK = 256×fS, TDM target mode, PLL on, channel gain = 0dB, linear phase interpolation filters, 1200Ω line-out load in differential configuration, and other default configurations; measured filter free with an audio precision with a 20Hz to 20kHz un-weighted banwidth, unless otherwise noted
| Differential output |
| Differential output (-60dBFS input) |