SLOS989B November 2017 – November 2019 TAS5720A-Q1
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Fade | Reserved | Mute R | Mute L | ||||
R/W | R | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Fade | R/W | 1 | Volume Fade Enable
0: Volume fading is disabled. 1: Volume fading is enabled. |
6:2 | Reserved | R | 0 | This control is reserved and must not be changed from its default setting. |
1 | Mute R | R/W | 0 | Mute Right Channel
0: The right channel is not muted 1: The right channel is muted (In software mute, most analog and digital blocks remain active and the speaker amplifier outputs transition to a 50/50 duty cycle.) |
0 | Mute L | R/W | 0 | Mute Left Channel
0: The left channel is not muted 1: The left channel is muted (In software mute, most analog and digital blocks remain active and the speaker amplifier outputs transition to a 50/50 duty cycle.) |