SLVSNL4 August   2026 TAS67534-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device and Documentation Support
    1. 4.1 Receiving Notification of Documentation Updates
    2. 4.2 Support Resources
    3. 4.3 Trademarks
    4. 4.4 Electrostatic Discharge Caution
    5. 4.5 Glossary
  6. 5Mechanical, Packaging, and Orderable Information
    1.     PACKAGE OPTION ADDENDUM
    2. 5.1 Tape and Reel Information
    3. 5.2 Mechanical Data

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, TA
  • General operation
    • 4.5V to 19V supply voltage, 40V load dump
    • Low latency path reducing group delay by >70% at 48kHz
    • Support for 1.8V and 3.3V I/Os
    • I2C control with 8 address options
  • 1L Modulation
    • Requires only one inductor per channel saving four inductors versus a traditional design
    • Lower system component cost for inductors
    • Smaller PCB footprint
  • Audio Performance
    • THD+N 0.02% (4Ω, 1W, 1kHz)
    • Output noise: 35µVRMS at 14.4V, A-weighting
    • Efficiency > 90% at 4 × 25W, 4Ω, 14.4V
  • Output current sensing by channel via I2S/TDM
    • No external circuitry needed
  • Real-time load diagnostics
    • Monitor output conditions while playing audio
    • Open Load, Shorted load, Short-to-power, and Short-to-ground detection
  • DC and AC Standby load diagnostics
  • Audio inputs
    • 2-4 channel I2S or 4-16 channel TDM input
    • Input sample rates: 44.1, 48, 96, 192kHz
  • Audio outputs
    • 4 channel bridge-tied load (BTL), configurable 2 channel parallel-BTL (PBTL)
    • 2MHz output switching frequency
    • 4 × 30W (4Ω, 14.4V, 1kHz, 10% THD+N)
    • 4 × 52W (2Ω, 14.4V, 1kHz, 10% THD+N)
  • Advanced spread-spectrum and selectable phase offset
  • Protection and monitoring
    • Cycle-by-cycle current limiting
    • Output short protection
    • Clip detection with configurable thresholds
    • Thermal foldback and PVDD foldback
    • I2C temperature and supply voltage readout
    • Configurable overtemperature warning and individual channel shutdown
    • DC offset, undervoltage and overvoltage