SCPS221G October   2010  – November 2018 TCA9406

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
    1.     Device Images
      1.      Typical Application Block Diagram for TCA9406
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
    1.     Pin Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Timing Requirements (VCCA = 1.8 V ± 0.15 V)
    7. 6.7  Timing Requirements (VCCA = 2.5 V ± 0.2 V)
    8. 6.8  Timing Requirements (VCCA = 3.3 V ± 0.3 V)
    9. 6.9  Switching Characteristics (VCCA = 1.8 V ± 0.15 V)
    10. 6.10 Switching Characteristics (VCCA = 2.5 V ± 0.2 V)
    11. 6.11 Switching Characteristics (VCCA = 3.3 V ± 0.3 V)
    12. 6.12 Typical Characteristics
  7. 7 Parameter Measurement Information
    1. 7.1 Voltage Waveforms
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Architecture
      2. 8.3.2 Input Driver Requirements
      3. 8.3.3 Output Load Considerations
      4. 8.3.4 Enable and Disable
      5. 8.3.5 Pullup Resistors on I/O Lines
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
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Community Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The TCA9406 is a 2-bit bidirectional I2C and SMBus voltage-level translator with an output enable (OE) input. It is operational from 1.65 V to 3.6 V on the A-side, referenced toVCCA, and from 2.3 V to 5.5 V on the B-side, referenced to VCCB. This allows the device to interface between lower and higher logic signal levels at any of the typical 1.8-V, 2.5-V, 3.3-V, and
5-V supply rails.

The OE input pin is referenced to VCCA, can be tied directly to VCCA, but it is also 5.5-V tolerant. The OE pin can also be controlled and set to a logic low to place all the SCL and SDA pins in a high-impedance state, which significantly reduces the quiescent current consumption.

Under normal I2C and SMBus operation or other open-drain configurations, the TCA9406 can support up to 2 Mbps; therefore, it is compatible with standard I2C speeds where the frequency of SCL is 100 kHz (Standard-mode), 400 kHz (Fast-mode), or 1 MHz (Fast-mode Plus). The device can also be used as a general purpose level translator, and when the A- and B-side ports are both driven with push-pull devices the TCA9406 can support up to 24 Mbps.

The TCA9406 features internal 10-kΩ pullup resistors on SCL_A, SDA_A, SCL_B, and SDA_B. Additional external pullup resistors can be added to the bus to reduce the total pullup resistance and speed up rising edges.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TCA9406 SM8 (8) 2.95 mm × 2.80 mm
US8 (8) 2.30 mm × 2.00 mm
DSBGA (8) 1.90 mm × 0.90 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.