SCPS206B March 2014 – November 2019 TCA9543A
PRODUCTION DATA.
| MIN | MAX | UNIT | ||||
|---|---|---|---|---|---|---|
| VCC | Supply voltage | 1.65 | 5.5 | V | ||
| VIH | High-level input voltage | SCL, SDA | 0.7 × VCC | 6 | V | |
| A1, A0, INT1, INT0, RESET | 0.7 × VCC | VCC + 0.5 | ||||
| VIL | Low-level input voltage | SCL, SDA | –0.5 | 0.3 × VCC | V | |
| A1, A0, INT1, INT0, RESET | –0.5 | 0.3 × VCC | ||||
| TA | Operating free-air temperature | –40 | 85 | °C | ||