10 Revision History
Changes from Revision * (March 2026) to Revision A (May 2026)
- Updated the table note in the
Absolute Maximum Ratings
table to current
standardsGo
- Updated the CDM row in the
ESD Ratings
table to show testing is per ANSI/ESDA/JEDEC
JS-002Go
- Deleted the first Electrical Characteristics table from the
documentGo
- Changed IOL MIN from 15 to 20 in the
Electrical Characteristics (Global)
tableGo
- Changed all instances of legacy terminology to controller and target
where I2C is mentionedGo
- Updated the number of channels in the Control Register sectionGo
- Added the Software Reset sectionGo
- Added the Device ID sectionGo
- Updated Figure 8-1
with the latest device informationGo
- Added the Voltage Translation Requirements sectionGo
- Updated the MIN and MAX values in Table 8-1
Go
- Updated Figure 8-5 with the
latest device informationGo