SLLSFN9 October 2021 TCAN1044AEV-Q1
PRODUCTION DATA
The TCAN1044AEV-Q1 has two main operating modes; normal mode and standby mode. Operating mode selection is made by applying a high or low level to the STB pin.
STB | Device Mode | Driver | Receiver | RXD Pin |
---|---|---|---|---|
High | Low current standby mode with bus wake-up | Disabled | Low-power receiver and bus monitor enable | High (recessive) until valid WUP is received See Section 8.4.3.1 |
Low | Normal Mode | Enabled | Enabled | Mirrors bus state |