SLLSF80B October 2019 – March 2022 TCAN1144-Q1 , TCAN1145-Q1 , TCAN1146-Q1
PRODUCTION DATA
SPI_RSVD_x is shown in Figure 10-43 and described in Table 10-24.
Return to Summary Table.
Configuration Reserved Bits Ah to Eh
Offset = Ah + x; where x = 0h to 4h
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SPI_RSVD_x | |||||||
| R-00h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | SPI_RSVD_x | R | 0b | SPI reserved registers 0 - 4 |