SLLSFP9B February 2024 – October 2025 TCAN1575-Q1 , TCAN1576-Q1
PRODUCTION DATA
SW_ID2 is shown in Figure 10-24 and described in Table 10-26.
Return to Summary Table.
Extended ID bits 9:2
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| EXT_ID_9:2 | |||||||
| R/W-00h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | EXT_ID_9:2 | R/W | 00h | Extended ID bits 9:2 |