SLLSFP9B February 2024 – October 2025 TCAN1575-Q1 , TCAN1576-Q1
PRODUCTION DATA
DEVICE_CONFIG2 is shown in Figure 10-17 and described in Table 10-41.
Return to Summary Table.
Disables the tWK_WIDTH_MAX from WAKE pin pulse configuration and makes the WAKE pin a filtered WAKE pin based off of tWK_WIDTH_INVALID and tWK_WIDTH_MIN
Masks the CAN bus wake up (WUP) capability with CAN_WUP_DIS
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | WAKE_WIDTH_MAX_DIS | CAN_WUP_DIS | |||||
| R-00000b | R/W-0b | R/W-0b | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-2 | RESERVED | R | 00000b | Reserved |
| 1 | WAKE_WIDTH_MAX_DIS | R/W | 0b | WAKE pulse maximum width disable. Disables tWK_WIDTH_MAX and puts the device into WAKE filtered configuration.
0b = Enabled 1b = Disabled |
| 0 | CAN_WUP_DIS | R/W | 0b | Masks the CAN bus wake up (WUP)
capability to avoid unwanted wake up due to glitches on the CAN bus.
0b = WUP enabled 1b = WUP disabled |