SLLSFE8B November 2024 – November 2025 TCAN2845-Q1 , TCAN2847-Q1
PRODUCTION DATA
FSM_CONFIG is shown in Table 9-35 and described in Table 9-36.
Return to Table 9-1 .
Configures the fail-safe mode and provides status of what caused the device to enter fail-safe mode. When FSM is disabled 8'h17[3:1] provides the fault information that caused the device to enter sleep mode.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|
| FSM_CNTR_ACT | FSM_SLP_STAT | FSM_DIS | |||||
| R/W-0000b | RH-000b | R/W-0b | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | FSM_CNTR_ACT | R/W | 0000b | Action if fail-safe counter exceeds programmed value 0000b = Disabled 0001b - 0010b = Reserved 0011b = Perform hard reset - POR 0100b = Stop responding to wake events and go to sleep until power cycle reset 1001b - 1111b - Reserved |
| 3-1 | FSM_SLP_STAT | RH | 000b | Reason for entering fail-safe or sleep mode 000b = Status clear 001b = Thermal shut down event 010b = Reserved 011b = VCC1 fault 100b = Reserved 101b = SWE timer (Sleep mode) 110b = Reserved 111b = Restart counter exceeded These values are held until cleared by writing 0h to FSM_CNTR_STAT |
| 0 | FSM_DIS | R/W | 0b | Fail-safe mode disable: 0b = Enabled 1b = Disabled |
When fail-safe mode is disabled FSM_SLP_STAT indicates which fault caused the device to enter sleep mode. The behavior is similar to when the device enters fail-safe mode but with the following differences: