SLLSFM2A November 2024 – October 2025 TCAN2855-Q1 , TCAN2857-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 8-20 configures the part for the example behavior. Most of the settings are power on defaults.
| Step | Register | Data |
|---|---|---|
| 1 | WD_CONFIG_1 (0x13) | [W] 0b11010000 / 0xD0 |
| 2 | WD_CONFIG_2 (0x14) | [W] 0b10000000 / 0x80 |
| 3 | WD_RST_PULSE (0x16) | [W] 0b11110000 / 0xF0 |
| 4 | WDT_QA_CONFIG (0x2D) | [W] 0b00001010 / 0x0A |