SPRS951F December 2015 – May 2019 TDA2HG , TDA2SG , TDA2SX
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
CAUTION
The IO Timings provided in this section are only valid for some GPMC usage modes when the corresponding Virtual IO Timings or Manual IO Timings are configured as described in the tables found in this section.
Table 7-31 and Table 7-32 assume testing over the recommended operating conditions and electrical characteristic conditions below (see Figure 7-19, Figure 7-20, Figure 7-21, and Figure 7-22).
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| GNF12 | tacc(DAT) | Data maximum access time (GPMC_FCLK Cycles) | J (1) | cycles | |
| - | tsu(DV-OEH) | Setup time, read gpmc_ad[15:0] valid before gpmc_oen_ren high | 1.9 | ns | |
| - | th(OEH-DV) | Hold time, read gpmc_ad[15:0] valid after gpmc_oen_ren high | 1 | ns |
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| - | tr(DO) | Rising time, gpmc_ad[15:0] output data | 0.447 | 4.067 | ns |
| - | tf(DO) | Fallling time, gpmc_ad[15:0] output data | 0.43 | 4.463 | ns |
| GNF0 | tw(nWEV) | Pulse duration, gpmc_wen valid time | A (1) | ns | |
| GNF1 | td(nCSV-nWEV) | Delay time, gpmc_cs[7:0] valid to gpmc_wen valid | B - 2 (2) | B + 4 (2) | ns |
| GNF2 | td(CLEH-nWEV) | Delay time, gpmc_ben[1:0] high to gpmc_wen valid | C - 2 (3) | C + 4 (3) | ns |
| GNF3 | td(nWEV-DV) | Delay time, gpmc_ad[15:0] valid to gpmc_wen valid | D - 2 (4) | D + 4 (4) | ns |
| GNF4 | td(nWEIV-DIV) | Delay time, gpmc_wen invalid to gpmc_ad[15:0] invalid | E - 2 (5) | E + 4 (5) | ns |
| GNF5 | td(nWEIV-CLEIV) | Delay time, gpmc_wen invalid to gpmc_ben[1:0] invalid | F - 2 (6) | F + 4 (6) | ns |
| GNF6 | td(nWEIV-nCSIV) | Delay time, gpmc_wen invalid to gpmc_cs[7:0] invalid | G - 2 (7) | G + 4 (7) | ns |
| GNF7 | td(ALEH-nWEV) | Delay time, gpmc_advn_ale high to gpmc_wen valid | C - 2 (3) | C + 4 (3) | ns |
| GNF8 | td(nWEIV-ALEIV) | Delay time, gpmc_wen invalid to gpmc_advn_ale invalid | F - 2 (6) | F + 4 (6) | ns |
| GNF9 | tc(nWE) | Cycle time, write cycle time | H (8) | ns | |
| GNF10 | td(nCSV-nOEV) | Delay time, gpmc_cs[7:0] valid to gpmc_oen_ren valid | I - 2 (9) | I + 4 (9) | ns |
| GNF13 | tw(nOEV) | Pulse duration, gpmc_oen_ren valid time | K (10) | ns | |
| GNF14 | tc(nOE) | Cycle time, read cycle time | L (11) | ns | |
| GNF15 | td(nOEIV-nCSIV) | Delay time, gpmc_oen_ren invalid to gpmc_cs[7:0] invalid | M - 2 (12) | M + 4 (12) | ns |
Figure 7-19 GPMC / NAND Flash - Command Latch Cycle Timing(1)
Figure 7-20 GPMC / NAND Flash - Address Latch Cycle Timing(1)
Figure 7-22 GPMC / NAND Flash - Data Write Cycle Timing(1) NOTE
To configure the desired virtual mode the user must set MODESELECT bit and DELAYMODE bitfield for each corresponding pad control register.
The pad control registers are presented in Table 4-3 and described in Device TRM, Control Module Chapter.
Virtual IO Timings Modes must be used to ensure some IO timings for GPMC. See Table 7-2Modes Summary for a list of IO timings requiring the use of Virtual IO Timings Modes. See Table 7-33Virtual Functions Mapping for GPMC for a definition of the Virtual modes.
Table 7-33 presents the values for DELAYMODE bitfield.
| BALL | BALL NAME | Delay Mode Value | MUXMODE[15:0] | |||||
|---|---|---|---|---|---|---|---|---|
| GPMC_VIRTUAL1 | 0 | 1 | 2 | 3 | 5 | 6 | ||
| M6 | gpmc_ad0 | 11 | gpmc_ad0 | |||||
| M2 | gpmc_ad1 | 11 | gpmc_ad1 | |||||
| L5 | gpmc_ad2 | 11 | gpmc_ad2 | |||||
| M1 | gpmc_ad3 | 11 | gpmc_ad3 | |||||
| L6 | gpmc_ad4 | 11 | gpmc_ad4 | |||||
| L4 | gpmc_ad5 | 11 | gpmc_ad5 | |||||
| L3 | gpmc_ad6 | 11 | gpmc_ad6 | |||||
| L2 | gpmc_ad7 | 11 | gpmc_ad7 | |||||
| L1 | gpmc_ad8 | 11 | gpmc_ad8 | |||||
| K2 | gpmc_ad9 | 11 | gpmc_ad9 | |||||
| J1 | gpmc_ad10 | 11 | gpmc_ad10 | |||||
| J2 | gpmc_ad11 | 11 | gpmc_ad11 | |||||
| H1 | gpmc_ad12 | 11 | gpmc_ad12 | |||||
| J3 | gpmc_ad13 | 11 | gpmc_ad13 | |||||
| H2 | gpmc_ad14 | 11 | gpmc_ad14 | |||||
| H3 | gpmc_ad15 | 11 | gpmc_ad15 | |||||
| R6 | gpmc_a0 | 11 | gpmc_a0 | |||||
| T9 | gpmc_a1 | 11 | gpmc_a1 | |||||
| T6 | gpmc_a2 | 11 | gpmc_a2 | |||||
| T7 | gpmc_a3 | 10 | gpmc_a3 | |||||
| P6 | gpmc_a4 | 10 | gpmc_a4 | |||||
| R9 | gpmc_a5 | 11 | gpmc_a5 | |||||
| R5 | gpmc_a6 | 11 | gpmc_a6 | |||||
| P5 | gpmc_a7 | 11 | gpmc_a7 | |||||
| N7 | gpmc_a8 | 12 | gpmc_a8 | |||||
| R4 | gpmc_a9 | 12 | gpmc_a9 | |||||
| N9 | gpmc_a10 | 12 | gpmc_a10 | |||||
| P9 | gpmc_a11 | 11 | gpmc_a11 | |||||
| P4 | gpmc_a12 | 13 | gpmc_a12 | gpmc_a0 | ||||
| R3 | gpmc_a13 | 12 | gpmc_a13 | |||||
| T2 | gpmc_a14 | 12 | gpmc_a14 | |||||
| U2 | gpmc_a15 | 12 | gpmc_a15 | |||||
| U1 | gpmc_a16 | 12 | gpmc_a16 | |||||
| P3 | gpmc_a17 | 12 | gpmc_a17 | |||||
| R2 | gpmc_a18 | 12 | gpmc_a18 | |||||
| K7 | gpmc_a19 | 11 | gpmc_a19 | gpmc_a13 | ||||
| M7 | gpmc_a20 | 11 | gpmc_a20 | gpmc_a14 | ||||
| J5 | gpmc_a21 | 11 | gpmc_a21 | gpmc_a15 | ||||
| K6 | gpmc_a22 | 11 | gpmc_a22 | gpmc_a16 | ||||
| J7 | gpmc_a23 | 11 | gpmc_a23 | gpmc_a17 | ||||
| J4 | gpmc_a24 | 11 | gpmc_a24 | gpmc_a18 | ||||
| J6 | gpmc_a25 | 11 | gpmc_a25 | gpmc_a19 | ||||
| H4 | gpmc_a26 | 11 | gpmc_a26 | gpmc_a20 | ||||
| H5 | gpmc_a27 | 11 | gpmc_a27 | gpmc_a21 | ||||
| H6 | gpmc_cs1 | 11 | gpmc_cs1 | gpmc_a22 | ||||
| T1 | gpmc_cs0 | 14 | gpmc_cs0 | |||||
| P2 | gpmc_cs2 | 12 | gpmc_cs2 | |||||
| P1 | gpmc_cs3 | 10 | gpmc_cs3 | gpmc_a1 | ||||
| P7 | gpmc_clk | 12 | gpmc_clk | gpmc_cs7 | gpmc_wait1 | |||
| N1 | gpmc_advn_ale | 13 | gpmc_advn_ale | gpmc_cs6 | gpmc_wait1 | gpmc_a2 | gpmc_a23 | |
| M5 | gpmc_oen_ren | 14 | gpmc_oen_ren | |||||
| M3 | gpmc_wen | 14 | gpmc_wen | |||||
| N6 | gpmc_ben0 | 11 | gpmc_ben0 | gpmc_cs4 | ||||
| M4 | gpmc_ben1 | 11 | gpmc_ben1 | gpmc_cs5 | gpmc_a3 | |||
| N2 | gpmc_wait0 | 14 | gpmc_wait0 | |||||
| AG5 | vin1a_d11 | 9 | gpmc_a23 | |||||
| AF2 | vin1a_d12 | 9 | gpmc_a24 | |||||
| AF6 | vin1a_d13 | 9 | gpmc_a25 | |||||
| AF3 | vin1a_d14 | 9 | gpmc_a26 | |||||
| AF4 | vin1a_d15 | 9 | gpmc_a27 | |||||