SPRS951F December 2015 – May 2019 TDA2HF , TDA2HG , TDA2HV , TDA2LF , TDA2SA , TDA2SG , TDA2SX
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 5-7 shows the recommended OPP per voltage domain.
| DOMAIN | CONDITION | OPP_NOM | OPP_OD | OPP_HIGH | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN (2) | NOM (1) | MAX (2) | MIN (2) | NOM (1) | MAX (2) | MIN (2) | NOM (1) | MAX DC (3) | MAX (2) | ||
| VD_CORE (V) | BOOT (Before AVS is enabled) (4) | 1.11 | 1.15 | 1.2 | Not Applicable | Not Applicable | |||||
| After AVS is enabled (4) | AVS(5) – 3.5% | AVS(5) | 1.2 | Not Applicable | Not Applicable | ||||||
| VD_MPU (V) | BOOT (Before AVS is enabled) (4) | 1.11 | 1.15 | 1.2 | Not Applicable | Not Applicable | |||||
| After AVS is enabled (4) | AVS Voltage(5) – 3.5% | AVS Voltage(5) | 1.2 | AVS Voltage(5) – 3.5% | AVS Voltage(5) | AVS Voltage(5) + 5% | AVS Voltage(5) – 3.5% | AVS Voltage(5) | AVS Voltage(5) +2% | AVS Voltage(5) + 5% | |
| VD_RTC (V) (6) | - | 0.84 | 0.88 to 1.06 | 1.2 | Not Applicable | Not Applicable | |||||
| Others (V) | BOOT (Before AVS is enabled) (4) | 1.02 | 1.06 | 1.2 | Not Applicable | Not Applicable | |||||
| After AVS is enabled (4) | AVS Voltage(5) – 3.5% | AVS Voltage(5) | 1.2 | AVS Voltage(5) – 3.5% | AVS Voltage(5) | AVS Voltage(5) + 5% | AVS Voltage(5) – 3.5% | AVS Voltage(5) | AVS Voltage(5) +2% | AVS Voltage(5) + 5% | |
Table 5-8 describes the standard processor clocks speed characteristics vs OPP of the device.
| DESCRIPTION | OPP_NOM | OPP_OD | OPP_HIGH |
|---|---|---|---|
| MAX FREQ. (MHz) | MAX FREQ. (MHz) | MAX FREQ. (MHz) | |
| VD_MPU | |||
| MPU_CLK | 750 | 1176 | 1176 |
| VD_DSPEVE | |||
| DSP_CLK | 600 | 700 | 750 |
| EVE_FCLK | 535 | 650 | 650 |
| VD_IVA | |||
| IVA_GCLK | 388.3 | 430 | 532 |
| VD_GPU | |||
| GPU_CLK | 425.6 | 500 | 532 |
| VD_CORE | |||
| CORE_IPUx_CLK | 212.8 | N/A | N/A |
| L3_CLK | 266 | N/A | N/A |
| DDR2 | 400 (DDR2-800) | N/A | N/A |
| DDR3 / DDR3L | 532 (DDR3-1066) | N/A | N/A |
| VD_RTC | |||
| RTC_FCLK | 0.034 | N/A | N/A |