SPRS951F December 2015 – May 2019 TDA2HF , TDA2HG , TDA2HV , TDA2LF , TDA2SA , TDA2SG , TDA2SX
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
CAUTION
The I/O timings provided in Section 7Timing Requirements and Switching Characteristics are valid only if signals within a single IOSET are used. The IOSETs are defined in the Table 7-139.
NOTE
For more information, see the On-Chip Debug Support / Debug Ports section of the device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| tms | JTAG test port mode select. An external pullup resistor should be used on this ball. | IO | F18 |
| tdi | JTAG test data | I | D23 |
| tdo | JTAG test port data | O | F19 |
| tclk | JTAG test clock | I | E20 |
| trstn | JTAG test reset | I | D20 |
| rtck | JTAG return clock | O | E18 |
| emu0(1) | Emulator pin 0 | IO | G21 |
| emu1(1) | Emulator pin 1 | IO | D24 |
| emu2 | Emulator pin 2 | O | F10 |
| emu3 | Emulator pin 3 | O | D7 |
| emu4 | Emulator pin 4 | O | A7 |
| emu5 | Emulator pin 5 | O | E1/ G11 |
| emu6 | Emulator pin 6 | O | G2/ E9 |
| emu7 | Emulator pin 7 | O | H7/ F9 |
| emu8 | Emulator pin 8 | O | G1/ F8 |
| emu9 | Emulator pin 9 | O | G6/ E7 |
| emu10 | Emulator pin 10 | O | F2/ D8 |
| emu11 | Emulator pin 11 | O | F3/ A5 |
| emu12 | Emulator pin 12 | O | D1/ C6 |
| emu13 | Emulator pin 13 | O | E2/ C8 |
| emu14 | Emulator pin 14 | O | D2/ C7 |
| emu15 | Emulator pin 15 | O | F4/ A8 |
| emu16 | Emulator pin 16 | O | C1/ C9 |
| emu17 | Emulator pin 17 | O | E4/ A9 |
| emu18 | Emulator pin 18 | O | F5/ B9 |
| emu19 | Emulator pin 19 | O | E6/ A10 |