SNLS746 June 2024 TDP2044
PRODUCTION DATA
If MODE = L2 (SMBus/I2C Secondary control mode), then the TDP2044 is configured through a standard I2C or SMBus interface that can operate up to 400kHz. The secondary address of the TDP2044 is determined by the pin strap settings on the ADDR1 and ADDR0 pins. The sixteen possible secondary addresses for channels 0-3 are provided in Table 6-4. In SMBus/I2C modes the SCL and SDA pins must be pulled up to a 3.3V supply with a pullup resistor. The value of the resistor depends on total bus capacitance. 4.7kΩ is a good first approximation for a bus capacitance of 10pF.
| ADDR1 | ADDR0 | 7-bit Secondary Address Channels 0-3 |
|---|---|---|
| L0 | L0 | 0x18 |
| L0 | L1 | 0x1A |
| L0 | L2 | 0x1C |
| L0 | L3 | 0x1E |
| L0 | L4 | Reserved |
| L1 | L0 | 0x20 |
| L1 | L1 | 0x22 |
| L1 | L2 | 0x24 |
| L1 | L3 | 0x26 |
| L1 | L4 | Reserved |
| L2 | L0 | 0x28 |
| L2 | L1 | 0x2A |
| L2 | L2 | 0x2C |
| L2 | L3 | 0x2E |
| L2 | L4 | Reserved |
| L3 | L0 | 0x30 |
| L3 | L1 | 0x32 |
| L3 | L2 | 0x34 |
| L3 | L3 | 0x36 |
| L3 | L4 | Reserved |
The TDP2044 has two types of registers:
| Channel Registers Base Address | Channel 0-3 Access |
|---|---|
| 0x00 | Channel 0 registers |
| 0x20 | Channel 1 registers |
| 0x40 | Channel 2 registers |
| 0x60 | Channel 3 registers |
| 0x80 | Broadcast write channel 0-3 registers, read channel 0 registers |
| 0xA0 | Broadcast write channel 0-1 registers, read channel 0 registers |
| 0xC0 | Broadcast write channel 2-3 registers, read channel 2 registers |
| 0xE0 | Channel 0-3 share registers |