SLOSE96A january 2023 – july 2023 THS2630
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
DYNAMIC PERFORMANCE | |||||||
SSBW | Small-signal bandwidth (–3 dB) | Gain = 1, RF = 390 Ω, VI = 63 mVPP, single-ended input, differential output |
VCC = 5 V | 181 | MHz | ||
VCC = ±5 V | 183 | ||||||
VCC = ±15 V | 187 | ||||||
Gain = 2, RF = 750 Ω, VI = 63 mVPP, single-ended input, differential output |
VCC = 5 V | 108 | |||||
VCC = ±5 V | 108 | ||||||
VCC = ±15 V | 111 | ||||||
VOCM small-signal bandwidth | VI = 63 mVPP | 100 | MHz | ||||
GBW | Gain-bandwidth product | VO = 200 mVPP, gain = 20, RF = 750 Ω | 245 | MHz | |||
SR | Slew rate(2) | 75 | V/µs | ||||
ts | Settling time | To 0.1% | Step voltage = 2 V, gain = 1 | 31 | ns | ||
To 0.01% | Step voltage = 2 V, gain = 1 | 52 | |||||
DISTORTION PERFORMANCE | |||||||
THD | Total harmonic distortion | VCC = 5 V, VO = 2 VPP, differential input/output | f = 250 kHz | –106 | dBc | ||
f = 1 MHz | –93 | ||||||
VCC = ±5 V, VO = 2 VPP, differential input/output | f = 250 kHz | –106 | |||||
f = 1 MHz | –93 | ||||||
VCC = ±15 V, VO = 2 VPP, differential input/output | f = 250 kHz | –108 | |||||
f = 1 MHz | –94 | ||||||
VCC = ±5 V, VO = 4 VPP, differential input/output | f = 250 kHz | –99 | |||||
f = 1 MHz | –84 | ||||||
VCC = ±15 V, VO = 4 VPP, differential input/output | f = 250 kHz | –100 | |||||
f = 1 MHz | –86 | ||||||
HD2 | Second harmonic distortion | VCC = 5 V, VO = 2 VPP, Rf = 390 Ω, RL = 800 Ω, gain = 1, differential input/output |
f = 250 kHz | –116 | dBc | ||
f = 1 MHz | –106 | ||||||
VCC = ±5 V, VO = 2 VPP, Rf = 390 Ω, RL = 800 Ω, gain = 1, differential input/output |
f = 250 kHz | –116 | |||||
f = 1 MHz | –106 | ||||||
VCC = ±15 V, VO = 2 VPP, Rf = 390 Ω, RL = 800 Ω, gain = 1, differential input/output |
f = 250 kHz | –117 | |||||
f = 1 MHz | –107 | ||||||
VCC = ±5 V, VO = 4 VPP, Rf = 390 Ω, RL = 800 Ω, gain = 1, differential input/output |
f = 250 kHz | –115 | |||||
f = 1 MHz | –101 | ||||||
VCC = ±15 V, VO = 4 VPP, Rf = 390 Ω, RL = 800 Ω, gain = 1, differential input/output |
f = 250 kHz | –116 | |||||
f = 1 MHz | –102 | ||||||
HD3 | Third harmonic distortion | VCC = 5 V, VO = 2 VPP, Rf = 390 Ω, RL = 800 Ω, gain = 1, differential input/output |
f = 250 kHz | –111 | dBc | ||
f = 1 MHz | –100 | ||||||
VCC = ±5 V, VO = 2 VPP, Rf = 390 Ω, RL = 800 Ω, gain = 1, differential input/output |
f = 250 kHz | –114 | |||||
f = 1 MHz | –99 | ||||||
VCC = ±15 V, VO = 2 VPP, Rf = 390 Ω, RL = 800 Ω, gain = 1, differential input/output |
f = 250 kHz | –117 | |||||
f = 1 MHz | –102 | ||||||
VCC = ±5 V, VO = 4 VPP, Rf = 390 Ω, RL = 800 Ω, gain = 1, differential input/output |
f = 250 kHz | –107 | |||||
f = 1 MHz | –91 | ||||||
VCC = ±15 V, VO = 4 VPP, Rf = 390 Ω, RL = 800 Ω, gain = 1, differential input/output |
f = 250 kHz | –110 | |||||
f = 1 MHz | –93 | ||||||
SFDR | Spurious-free dynamic range | VO= 2 VPP, f = 250 kHz, differential input/output |
VCC = ±2.5 | 109 | dBc | ||
VCC = ±5 | 112 | ||||||
VCC = ±15 | 116 | ||||||
VO = 4 VPP, f = 250 kHz, differential input/output |
VCC = ±5 | 104 | |||||
VCC = ±15 | 106 | ||||||
IMD3 | Third intermodulation distortion | VI(PP) = 4 V, F1 = 3 MHz, F2 = 3.5 MHz | –53 | dBc | |||
OIP3 | Third-order intercept | VI(PP) = 4 V, F1 = 3 MHz, F2 = 3.5 MHz | 41.5 | dB | |||
NOISE PERFORMANCE | |||||||
Vn | Input voltage noise | f = 10 kHz | 1.1 | nV/√Hz | |||
In | Input current noise | f = 10 kHz | 1.3 | pA/√Hz | |||
DC PERFORMANCE | |||||||
AOL | Open-loop gain | TA = 25°C | 91 | 95 | dB | ||
TA = full range | 85 | ||||||
VOS | Input offset voltage | TA = 25°C | −1.3 | ±0.1 | 1.3 | mV | |
TA = full range | 1.5 | ||||||
Input offset voltage drift | TA = full range | 0.8 | 3.2 | µV/°C | |||
IIB | Input bias current | TA = 25℃ | 4.8 | 9.8 | µA | ||
TA = full range | 4.8 | 15.1 | |||||
IOS | Input offset current | TA = 25℃ | −250 | 22 | 350 | nA | |
TA = full range | 400 | ||||||
Input offset current drift | 0.13 | nA/°C | |||||
INPUT CHARACTERISTICS | |||||||
CMRR | Common-mode rejection ratio | TA = 25℃ |
81 | 95 | dB | ||
VICM | Common-mode input voltage | –3.77 to 4.3 | –4 to 4.5 | V | |||
RI | Input resistance | Common-mode, measured into each input pin | 320 | MΩ | |||
Differential, measured into each input pin | 12 | kΩ | |||||
CI_CM | Common-mode input capacitance | Measured into each input pin, closed loop | 1.3 | pF | |||
CI_DIFF | Differential input capacitance | Measured into each input pin, closed loop | 2.3 | pF | |||
OUTPUT CHARACTERISTICS | |||||||
RO | Output resistance | Open loop | 26 | Ω | |||
Output voltage swing | VCC = ±15 V, RL = 1 kΩ | TA = 25°C | ±13.1 | ±13.4 | V | ||
TA = full range | ±12.9 | V | |||||
IO | Output current | VCC = 5 V, RL = 7 Ω | TA = 25°C | 25 | 45 | mA | |
TA = full range | 20 | ||||||
VCC = ±5 V, RL = 7 Ω | TA = 25°C | 30 | 55 | ||||
TA = full range | 28 | ||||||
VCC = ±15 V, RL = 7 Ω | TA = 25°C | 65 | 85 | ||||
TA = full range | 60 | ||||||
POWER SUPPLY | |||||||
IQ | Quiescent current | VCC = ±5 V | TA = 25°C | 8.9 | 10.5 | mA | |
TA = full range | 12.4 | ||||||
VCC = ±15 V | 11 | 13.2 | |||||
VCC = ±17.5 V | 11 | 13.2 | |||||
ISD | Shutdown current (THS2630S only) |
PD = –5 V | 0.77 | 0.92 | mA | ||
PSRR | Power-supply rejection ratio | 76 | 98 | dB | |||
OUTPUT COMMON-MODE (VOCM) CONTROL | |||||||
VOCM offset voltage | VOCM driven to midsupply | −2.7 | 0.2 | 2.7 | mV | ||
Default VOCM offset | Relative to midsupply, VOCM pin floating | −10 | 0.65 | 10 | mV | ||
VOCM input range low | VCC = ±15 V | –14 | V | ||||
VCC = ±5 V | –4.1 | –4 | |||||
VOCM input range high | VCC = ±15 V | 13.7 | V | ||||
VCC = ±5 V | 3.5 | 3.8 | |||||
VOCM input noise | Flat-band noise, VOCM driven | 13 | nV/√Hz | ||||
VOCM input resistance | 15 | kΩ |