SLOS318L april 2000 – august 2023 THS4130 , THS4131
PRODUCTION DATA
Table 9-2 shows example design parameters and values for the typical application design example in Figure 9-5.
| DESIGN PARAMETERS | VALUE |
|---|---|
| Supply voltage | ±2.5 V to ±15 V |
| Amplifier topology | Voltage feedback |
| Output control | DC-coupled with output common-mode control capability |
| Filter requirement | 500-kHz, multiple-feedback low-pass filter |