SLLSFL4B february 2022 – june 2023 TIOS102 , TIOS1023 , TIOS1025
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|
| DRIVER | |||||||||
| tPLH, tPHL | Driver propagation delay | See Figure 7-3 RL = 2 kΩ CL = 5 nF R(SET) = 10 kΩ |
600 | 1200 | ns | ||||
| tP(skew) | Driver propagation delay skew. |tPLH - tPHL | | 75 | ns | ||||||
| tPZH, tPZL | Driver enable delay | 4 | µs | ||||||
| tPHZ, tPLZ | Driver disable delay | 4 | µs | ||||||
| tr, tf | Driver output rise, fall time | 200 | 700 | ns | |||||
| |tr – tf| | Difference in rise and fall time | 50 | ns | ||||||
| tSC | Current fault blanking time | 175 | 200 | µs | |||||
| tpSC | Current fault indication delay | 280 | µs | ||||||
| tSCEN | Current fault driver re-enable wait time | 15 | ms | ||||||
| t(UVLO) | OUT re-enable delay after UVLO (1) | V(UVLO) rising threshold crossing time to CQ enable time | 10 | 30 | 50 | ms | |||