SLOS178B January 1997 – January 2026 TL051 , TL051A , TL052 , TL052A , TL054 , TL054A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The instrumentation amplifier in Figure 5-4 benefits greatly from the high input impedance and stable input offset voltage of the TL05xA. Amplifiers U1A, U1B, and U2A form the actual instrumentation amplifier, while U2B provides offset null. Potentiometer R1 provides gain adjustment. With R1 = 2kΩ, the circuit gain equals 100, while with R1 = 200kΩ, the circuit gain equals two. The following equation shows the instrumentation amplifier gain as a function of R1:

Readjusting the offset null is necessary when the circuit gain is changed. If U2B is needed for another application, R7 can be terminated at ground. The low input offset voltage of the TL05xA minimizes the dc error of the circuit. For best matching, all resistors can be one-percent tolerance. The matching between R4, R5, R6, and R7 controls the CMRR of this application.
The following equation shows the output voltages when the input voltage equals zero. This dc error can be nulled by adjusting the offset null potentiometer; however, any change in offset voltage over time or temperature also creates an error. To calculate the error from changes in offset, consider the three offset components in the equation as delta offsets, rather than initial offsets. The improved stability of Texas Instruments enhanced FETs minimizes the error resulting from change in input offset voltage with time. Assuming VI equals zero, VO can be shown as a function of the offset voltage:


Figure 5-4 Instrumentation
Amplifier