SLOS178B January 1997 – January 2026 TL051 , TL051A , TL052 , TL052A , TL054 , TL054A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| NC | 1 | — | Do not connect |
| IN– | 2 | Input | Inverting Input |
| IN+ | 3 | Input | Non Inverting Input |
| VCC– | 4 | — | Power supply negative |
| NC | 5 | — | Do not connect |
| OUT | 6 | Output | Output |
| VCC+ | 7 | — | Power supply positive |
| NC | 8 | — | Do not connect |
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| 1OUT | 1 | Output | Output Channel 1 |
| 1IN– | 2 | Input | Inverting input, channel 1 |
| 1IN+ | 3 | Input | Non-inverting input, channel 1 |
| VCC– | 4 | — | Power supply negative |
| 2IN+ | 5 | Input | Non-inverting input, channel 2 |
| 2IN– | 6 | Input | Inverting input, channel 2 |
| 2OUT | 7 | Output | Output Channel 2 |
| VCC+ | 8 | — | Power supply positive |
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| 1OUT | 1 | Output | Output channel 1 |
| 1IN– | 2 | Input | Inverting input, channel 1 |
| 1IN+ | 3 | Input | Non-inverting input, channel 1 |
| VCC+ | 4 | — | Power supply positive |
| 2IN+ | 5 | Input | Non-inverting input, channel 2 |
| 2IN– | 6 | Input | Inverting input, channel 2 |
| 2OUT | 7 | Output | Output channel 2 |
| 3OUT | 8 | Output | Output channel 3 |
| 3IN– | 9 | Input | Inverting input, channel 3 |
| 3IN+ | 10 | Input | Non-inverting input, channel 3 |
| VCC– | 11 | — | Power supply negative |
| 4IN+ | 12 | Input | Non-inverting input, channel 4 |
| 4IN– | 13 | Input | Inverting input, channel 4 |
| 4OUT | 14 | Output | Output channel 4 |