SLOS178B January 1997 – January 2026 TL051 , TL051A , TL052 , TL052A , TL054 , TL054A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TL05x and TL05xA are specified with a minimum and a maximum input voltage that, if exceeded at either input, can cause the device to malfunction.
Because of the extremely high input impedance and resulting low-bias current requirements, the TL05x and TL05xA are well suited for low-level signal processing; however, leakage currents on printed-circuit boards and sockets easily can exceed bias current requirements and cause degradation in system performance. Good practice is to include guard rings around inputs (see Figure 5-3). These guards can be driven from a low-impedance source at the same voltage level as the common-mode input.
Unused amplifiers can be connected as grounded unity-gain followers to avoid possible oscillation.
Figure 5-3 Use of Guard Rings