SLOS078N november 1978 – august 2023 TL061 , TL061A , TL061B , TL062 , TL062A , TL062B , TL064 , TL064A , TL064B
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| SR | Slew rate at unity gain(1) | VI = 10 V, RL = 10 kΩ, | CL = 100 pF, see Figure 7-1 | 1.5 | 3.5 | V/μs | |
| tr | Rise-time | VI = 20 V, RL = 10 kΩ, | CL = 100 pF, see Figure 7-1 | 0.2 | μs | ||
| Overshoot factor | 10% | ||||||
| Vn | Equivalent input noise voltage | RS = 20 Ω | f = 1 kHz | 30 | nV/√ Hz | ||