SLOS078N november 1978 – august 2023 TL061 , TL061A , TL061B , TL062 , TL062A , TL062B , TL064 , TL064A , TL064B
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS(1) | TL061BC, TL062BC, TL064BC | TL061I, TL062I, TL064I | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | |||||
| VIO | Input offset voltage | VO = 0, RS = 50 Ω | TA = 25°C | 2 | 3 | 3 | 6 | mV | ||
| TA = Full range | 5 | 9 | ||||||||
| αVIO | Temperature coefficient of input offset voltage |
VO = 0, RS = 50 Ω, TA = Full range | 10 | 10 | μV/°C | |||||
| IIO(8) | Input offset current | VO = 0 | TA = 25°C | 5 | 100 | 5 | 100 | pA | ||
| TA = Full range | 3 | 10 | nA | |||||||
| IIB(8) | Input bias current(2) | VO = 0 | TA = 25°C | 30 | 200 | 30 | 200 | pA | ||
| TA = Full range | 7 | 20 | nA | |||||||
| VICR | Common-mode input voltage range |
TA = 25°C | ±11 | –12 to 15 |
±11 | –12 to 15 |
V | |||
| VOM | Maximum peak output voltage swing |
RL = 10 kΩ, TA = 25°C | ±10 | ±13.5 | ±10 | ±13.5 | V | |||
| RL ≥ 10 kΩ, TA = Full range | ±10 | ±10 | ||||||||
| AVD | Large-signal
differential voltage amplification |
VO = ±10 V, RL ≥ 2 kΩ |
TA = 25°C | 4 | 6 | 4 | 6 | V/mV | ||
| TA = Full range | 4 | 4 | ||||||||
| B1 | Unity-gain bandwidth | RL = 10 kΩ, TA = 25°C | 1 | 1 | MHz | |||||
| ri | Input resistance | TA = 25°C | 1012 | 1012 | Ω | |||||
| CMRR | Common-mode rejection ratio |
VIC = VICRmin, VO = 0, RS = 50 Ω, TA = 25°C |
80 | 86 | 80 | 86 | dB | |||
| kSVR | Supply-voltage rejection ratio (ΔVCC±/ΔVIO) |
VCC = ±9 V to ±15 V, VO = 0, RS = 50 Ω, TA = 25°C |
80 | 95 | 80 | 95 | dB | |||
| PD | Total power dissipation (each amplifier) |
VO = 0, No load, TA = 25°C | 6 | 7.5 | 6 | 7.5 | mW | |||
| ICC | Supply current (each amplifier) |
VO = 0, No load, TA = 25°C | 200 | 250 | 200 | 250 | µA | |||
| VO1/VO2 | Crosstalk attenuation | AVD = 100, TA = 25°C | 120 | 120 | dB | |||||