SLOS437R April 2004 – April 2024 TL103W , TL103WA , TL103WB
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TL103Wx devices combine the building blocks of a dual operational amplifier and a fixed voltage reference – both of which are often used in the control circuitry of switch-mode and linear power supplies. OP AMP1 has the noninverting input internally tied to a fixed 2.5V reference, while OP AMP2 is independent, with both inputs uncommitted.
The upgraded TL103WB features improvements such as a wider supply range (up to 36V), lower supply current (275μA/amp) and tighter voltage regulation. This regulation can be achieved through low offset voltages for both operational amplifiers (0.3mV typical) and tight tolerances for the voltage reference (0.44% at 25°C and 1.04% over operating temperature range).
The TL103WB has a widened temperature range of –40°C to 125°C.
| PART NUMBER | CHANNEL COUNT | PACKAGE(1) | PACKAGE SIZE(2) |
|---|---|---|---|
| TL103W TL103WA |
Dual + Reference | D (SOIC, 8) | 4.9mm × 6mm |
| TL103WB | D (SOIC, 8) | 4.9mm × 6mm | |
| DDF (SOT-23, 8) | 2.9mm × 2.8mm |