SLVS638D January 2006 – June 2022
PRODUCTION DATA



| PIN | TYPE | DESCRIPTION | ||||
|---|---|---|---|---|---|---|
| NAME | KTT TO-263 |
N PDIP |
KV TO-220 |
|||
| FEEDBACK | 4 | 7 | 4 | Input | Feedback pin. Connect to VOUT for the fixed-voltage TL2575. Connect this pin between two adjustment resistors for the adjustable-voltage TL2575. | |
| GND | 3 | 5 | 3 | — | Ground | |
| 12 | ||||||
| 13 | ||||||
| NC | — | 1 | — | — | No connect | |
| 2 | ||||||
| 4 | ||||||
| 6 | ||||||
| 8 | ||||||
| 10 | ||||||
| 11 | ||||||
| 14 | ||||||
| 15 | ||||||
| ON/OFF | 5 | 9 | 5 | Input | Manual shutdown pin | |
| OUTPUT | 2 | 3 | 2 | Output | Output pin | |
| VIN | 1 | 16 | 1 | Input | Supply input pin | |