SLOS588G June 2008 – May 2025
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | TL4050A20-Q1 | TL4050B20-Q1 | TL4050C20-Q1 | UNIT | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||
| VZ | Reverse breakdown voltage | IZ = 100μA | 25°C | 2.048 | 2.048 | 2.048 | V | ||||||
| ΔVZ | Reverse breakdown voltage tolerance | IZ = 100μA | 25°C | –2.048 | 2.048 | –4.096 | 4.096 | –10.24 | 10.24 | mV | |||
| Full range | –12.288 | 12.288 | –14.7456 | 14.7456 | –17.2032 | 17.2032 | |||||||
| IZ,min | Minimum cathode current | 25°C | 41 | 60 | 41 | 60 | 41 | 60 | μA | ||||
| Full range | 65 | 65 | 65 | ||||||||||
| αVZ | Average temperature coefficient of reverse breakdown voltage | IZ = 10mA | 25°C | ±20 | ±20 | ±20 | ppm/°C | ||||||
| IZ = 1mA | 25°C | ±15 | ±15 | ±15 | |||||||||
| IZ = 100μA | 25°C | ±15 | ±15 | ±15 | |||||||||
| Full range | ±50 | ±50 | ±50 | ||||||||||
![]() | Reverse breakdown voltage change with cathode current change | IZ,min < IZ < 1mA | 25°C | 0.3 | 0.8 | 0.3 | 0.8 | 0.3 | 0.8 | mV | |||
| Full range | 1.2 | 1.2 | 1.2 | ||||||||||
| 1mA < IZ < 15mA | 25°C | 2.3 | 6 | 2.3 | 6 | 2.3 | 6 | ||||||
| Full range | 8 | 8 | 8 | ||||||||||
| ZZ | Reverse dynamic impedance | IZ = 1mA, f = 120Hz, IAC = 0.1 IZ | 25°C | 0.3 | 0.3 | 0.3 | Ω | ||||||
| eN | Wideband noise | IZ = 100μA, 10Hz ≤ f ≤ 10kHz | 25°C | 34 | 34 | 34 | μVRMS | ||||||
| Long-term stability of reverse breakdown voltage | t = 1000h, TA = 25°C ± 0.1°C, IZ = 100μA | 120 | 120 | 120 | ppm | ||||||||
| VHYST | Thermal hysteresis(1) | ΔTA = –40°C to 125°C | 0.7 | 0.7 | 0.7 | mV | |||||||